text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Boxes & Commercial Fittings
Carlon
Wiring duct fitting and accessories
Wiring duct fitting and accessories
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Width
Width
–
0.19 in
1.05 in
1.11 in
1.12 in
1.19 in
1.32 in
1.61 in
1.788 in
2.145 in
2.187 in
2.385 in
2.531 in
2.875 in
2.9 in
2.958 in
3.38 in
3.488 in
4.09 in
4.5 in
4.598 in
5.31 in
5.63 in
7.75 in
9.5 in
11.62 in
... +
Depth
Depth
–
0.718 in
0.842 in
2.15 in
3.38 in
4.5 in
5.5 in
... +
Length
Length
–
0.84 in
0.85 in
0.9 in
1.1 in
1.492 in
1.7 in
1.73 in
1.77 in
1.89 in
1.894 in
2 in
2.135 in
2.19 in
2.259 in
4 in
4.27 in
5 in
6 in
8 in
9 in
15 in
16.13 in
42 in
... +
Thickness
Thickness
–
0.12 in
0.19 in
0.21 in
0.75 in
2.25 in
Material
Material
–
High Impact Styrene
High-Impact Polystyrene
Neoprene
Non-metallic
PVC
Color
Color
–
Black
Blue
Gray
Red
You can compare up to 4 products.