text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Boxes & Commercial Fittings
BEL Products
Wiring trough
Wiring trough
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Type
Type
–
Type 1
Type 3R
Type 4, 12
Type 4X
Standard
Standard
–
CSA
Width
Width
–
6
8
8.09
8.87
10
11
11.5
11.87
12
12 in.
16
17
18
18 in.
20
24
24 in.
30 in.
36
36 in.
48
48 in.
50
60 in.
72
72 in.
... +
Depth
Depth
–
4
4.22
5
5.31
5.5
6
6 in.
7
8
8 in.
10 in.
12 in.
17 in.
24 in.
... +
Material
Material
–
16 Gauge Steel
Stainless Steel
Steel
Finish
Finish
–
Natural
Textured paint
Enclosure
Enclosure
–
Screw-on
Color
Color
–
Grey
Length
Length
–
4
4 in.
5
5 in.
6
6 in.
7 in.
11.06
12
14
18
18.25
19.31
20
24
30
36
48
60
72
... +
NEMA Rating
NEMA Rating
–
NEMA 1
NEMA 3R
NEMA 4, 12
NEMA 4X
You can compare up to 4 products.