text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Boxes & Commercial Fittings
BEL Products
Electrical general purpose enclosure
Electrical general purpose enclosure
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Brand Name
Brand Name
–
BEL Products
Application
Application
–
... +
Standard
Standard
–
CSA
CSA, UL
CSA, UL, CE
Material
Material
–
Stainless Steel
Steel
Color
Color
–
Grey
NEMA Rating
NEMA Rating
–
4-4x-12
NEMA 1
NEMA 4
NEMA 4-4x-12
Height
Height
–
4
6
8
10
12
15
16
18
20
24
30
36
42
48
54
60
72
... +
Width
Width
–
4
6
8
10
12
15
16
18
20
24
30
36
42
48
60
72
... +
Depth
Depth
–
3
4
6
7
8
10
12
16
18
20
24
... +
You can compare up to 4 products.