text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Boxes & Commercial Fittings
BEL Products
Enclosure General Accessories
Enclosure General Accessories
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Application
Application
–
Standard
Standard
–
CSA, UL
Material
Material
–
14 gauge steel
Black zinc plated
Fiberglass reinforced polyester
Galvanized Steel
Stainless Steel
Steel
Steel, zinc plated
... +
Size
Size
–
Height x Diameter 1.00 in x 1.125 in
Height x Diameter 2.125 in x 2.5 in
Height x Diameter 3.5 in x 2.5 in
Color
Color
–
Black
Grey
Red
Textured Black
White
You can compare up to 4 products.