text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Boxes & Commercial Fittings
BEL Products
Enclosure plates or covers
Enclosure plates or covers
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Type
Type
–
Junction box screw-on cover
Standard
Standard
–
CSA
Material
Material
–
Steel
Finish
Finish
–
Textured paint
Color
Color
–
Grey
NEMA Rating
NEMA Rating
–
NEMA 1
Height
Height
–
6 in.
8 in.
10 in.
12 in.
16 in.
18 in.
20 in.
24 in.
... +
Width
Width
–
6 in.
8 in.
10 in.
12 in.
16 in.
18 in.
20 in.
24 in.
... +
You can compare up to 4 products.