text.skipToContent
text.skipToNavigation
Home
Medium Voltage Utility Solutions
Amerace
Electrical connector assembly
Electrical connector assembly
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Conductor Range
Conductor Range
–
4/14 AWG
#12 AWG
#4 to #14 AWG
Number Of Poles
Number Of Poles
–
3
4
5
7
Material
Material
–
Santoprene
Thermoplastic
Voltage Rating
Voltage Rating
–
600 V
Between contacts 600 V , To earth 1,500 V
To earth 5,000 V
Amperage Rating
Amperage Rating
–
20 A
25 A
You can compare up to 4 products.