text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Cable Protection Systems
Adaptaflex
Electrical conduit coupling
Electrical conduit coupling
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Brand Name
Brand Name
–
Adaptaflex
Harnessflex
Outside Diameter
Outside Diameter
–
20 mm
21.2 mm
22 mm
23.2 mm
23.5 mm
24 mm
24.5 mm
25.4 mm
27 mm
28 mm
29.5 mm
30.2 mm
34 mm
35 mm
37.2 mm
41 mm
44 mm
44.2 mm
44.5 mm
54.2 mm
66.2 mm
... +
Inside Diameter
Inside Diameter
–
35 mm
43 mm
Length
Length
–
20 mm
24.5 mm
25 mm
25.5 mm
26 mm
26.2 mm
28 mm
28.5 mm
29.5 mm
30 mm
32 mm
40 mm
70 mm
76 mm
82 mm
86.5 mm
89 mm
110.4 mm
125 mm
... +
Material
Material
–
Nickel Plated Brass
Polyamide/Nylon
Polyamide/Nylon 6.6 and Neoprene Rubber
Polyamide/Nylon 6.6 and TPE
You can compare up to 4 products.