text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Cable Protection Systems
Adaptaflex
Electrical fittings
Electrical fittings
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Display
10
25
50
100
10
per page
Image
Catalog No.
Description
Page
Compare
clear
Narrow your results
–
+
Material
Material
–
Brass
Nylon
Polyamide/Nylon 6.6
Polypropylene
Stainless Steel
Finish
Finish
–
Hot-Dip Galvanised
Nickel Plated
Nickel platted
Color
Color
–
Black
Black/Blue Elastomer
Black/Yellow Elastomer
Blue
Gray
Gray/Blue Elastomer
Gray/Yellow Elastomer
Metallic
... +
Cable Entry
Cable Entry
–
1 Inch - 20 UNEF Thread
1 Inch NPT Thread
1 Inch UNEF Thread
1-1/2 Inch NPT Thread
1-1/4 Inch NPT Thread
1-1/8 Inch - 18 UNEF Thread
1-1/8 Inch UNEF Thread
1-3/16 Inch - 18 UNEF Thread
1-3/16 Inch UNEF Thread
1-3/4 Inch - 18 UNEF Thread
1-3/4 Inch UNEF Thread
1-3/8 Inch - 18 UNEF Thread
1-7/16 Inch - 18 UNEF Thread
1-7/16 Inch UNEF Thread
1/2 Inch NPT Thread
1/2 Inch PF Thread
2 Inch NPT Thread
2 Inch PF Thread
3/4 Inch - 20 UNEF Thread
3/4 Inch NPT Thread
3/4 Inch PF Thread
3/4 Inch UNEF Thread
3/8 Inch NPT Thread
3/8 Inch PF Thread
5/8 Inch - 24 UNEF Thread
5/8 Inch UNEF Thread
7/8 Inch - 20 UNEF Thread
13/16 Inch - 20 UNEF Thread
15/16 Inch - 20 UNEF Thread
15/16 Inch UNEF Thread
Flanged
M10 Thread
M12 Thread
M16 Thread
M20 Thread
M25 Thread
M32 Thread
M40 Thread
M50 Thread
M63 Thread
M75 Thread
PG07 Thread
PG09 Thread
PG11 Thread
PG13.5 Thread
PG16 Thread
PG21 Thread
PG29 Thread
PG36 Thread
PG48 Thread
... +
You can compare up to 4 products.