Alternate Catalog No. : E010045099
Ref. No. : 856002 | Catalog No. : E/010045-099
Description: APO 41 bodem RAL7035
EAN: 5412348560026
Descriptors
|
Category |
Enclosures for indoor and outdoor |
|
Family Name |
APO |
Specifications
|
Enclosure type |
Box |
|
Total Insulation |
Yes |
|
Raw materials |
Polyester glass-fibre reinforced hot-moulded |
|
Product/Accessory |
Product |
|
Product/Accessory functionality |
Base with plain sides |
|
Standards |
EN/IEC 61439-2 |
|
Type |
APO 41 |
|
Inner height |
282 mm |
|
Inner width |
282 mm |
|
Kind of base |
With plain sides |
|
Colour |
RAL 7035 |
|
Volume |
0.011700 m3 |
Classifications
|
Approvals |
UL |
|
ETIM 5.0 |
EC000058 - Empty cabinet |
|
ETIM 6.0 |
EC000058 - Empty cabinet |
|
ETIM 7 |
EC000058 - Empty cabinet |
Dimensions
|
Height |
300 mm |
|
Width |
300 mm |
|
Depth |
130 mm |
Package Information
|
Standard packing |
4 |