Alternate Catalog No. : D/061337-201
Ref. No. : 730472 | Catalog No. : 027061337201
Description: DILOS 3 schakelaar 315A 3P doorzichtig
EAN: 3390207304726
Kenmerken
- Bodemmontage
- Veiligheidsschakelaar (Hoofdschakelaar)
- Scheider
- Zichtbare onderbreking - doorzichtige afscherming schakelcontactmechanisme
- Moment in- en uitschakelmechanisme
- Onafhankelijke handbediening
- Positieve contact indicatie(PCI)
- Bedieningsgreep met bypass-systeem functie
- Dubbel mescontactmechanisme - Zeer hoge kortsluitvastheid
- Aantal polen 3P - 4P
- Omschakel- en 6P/8P-systeem
Normen
IEC 60947-1 and IEC 60947-3, DIN VDE 0660 Teil 107, BS EN 60947-3, CEI 17-11 (Fasc. 1039), EN 60947-3, NBN EN 60947-3, NF C 63-130, UL 508 Veiligheidsschakelaar (rood/geel) volgens DIN VDE 0113 Teil 1
Descripteurs
|
Catégorie |
Loadbreak Disconnector |
Spécifications
|
Series |
Switch-disconnectors - DILOS |
|
Conventional enclosed thermal current Ithe = Ith |
315 A |
|
Number of Poles |
3P |
|
Type of disconnector |
Switch-disconnector |
|
Contact position indication |
Visible contact position indication |
|
Mounting |
Panel mounting |
|
Type of Dilos/Fulos |
DILOS 3 |
|
400/415V (AC23A/AC23B) |
315 A |
|
500V (AC23A/AC23B) |
315 A |
|
690V (AC23A/AC23B) |
200 A |
|
400/415V (AC22A/AC22B) |
315 A |
|
500V (AC22A/AC22B) |
315 A |
|
690V (AC22A/AC22B) |
315 A |
|
400/415V (AC21A/AC21B) |
315 A |
|
500V (AC21A/AC21B) |
315 A |
|
690V (AC21A/AC21B) |
315 A |
|
110V (DC23A 2P) |
315 A |
|
250V (DC23A 2P) |
160 A |
|
250V (DC23A 4P) |
315 A |
|
Rated operational voltage Ue (V) |
690 V |
|
Rated impulse withstand voltage (2000 m) Uimp |
8 kV |
|
Standards |
BSNBNEN60947-3 |
|
Conventional enclosed thermal current lthe |
315 A |
|
Maximum torque on terminals (Nm) |
12 Nm |
|
Rated insulation voltage Ui (V) |
1000 V |
|
Durability (number of operational cycles) electrical |
800 |
|
Max Rated Operational Power 400/415V (AC23 (kW)) |
165 kW/175 kW |
|
Max Rated Operational Power 500V (AC23 (kW)) |
220 kW |
|
Max Rated Operational Power 690V (AC23 (kW)) |
190 kW |
|
Rated capacity power at 400V (kVAR) |
152 kVAr |
|
Terminal capacity (Cu-rail mm x mm) |
Cu-rail 30x6 mm |
|
Rated short circuit making cap Icm (kA peak) Ue = 400V |
30 kA |
|
Rated short circuit making cap Icm (kA peak) Ue = 415V |
30 kA |
|
Rated short circuit making cap Icm (kA peak) Ue = 500V |
30 kA |
|
Rated short circuit making cap Icm (kA peak) Ue = 690V |
30 kA |
|
Rated short time withstand current Icw (kA rms) 1 s |
9 kA |
|
Rated short time withstand current Icw (kA rms) 0.25 s |
15 kA |
|
Durability (number of operational cycles) mech. (min.) |
10000 |
|
Rated Cond S/C current Backup protection kA rms @ 400V |
70 kA |
|
Rated Cond S/C current Backup protection kA rms @ 415V |
70 kA |
|
Rated Cond S/C current Backup protection kA rms @ 500V |
50 kA |
|
Rated Cond S/C current Backup protection kA rms @ 690V |
50 kA |
Classifications
|
Approvals |
KEMA |
|
ETIM 5.0 |
EC000216 - Switch disconnector |
|
ETIM 6.0 |
EC000216 - Switch disconnector |
|
ETIM 7 |
EC000216 - Switch disconnector |
Dimensions
|
Weight |
2.750 kg |