text.skipToContent text.skipToNavigation

Catalog No. : 9T58K0082

Description:  1C,0.05kVA,380>208-115/95,55C,C&C,TB,IP

UPC: 783173120965

ABB's Machine tool core and coil transformers are isolation transformers designed to provide a high degree of secondary voltage stability (regulation) during a brief period of overload condition (also referred to as “inrush current”). They are ideal for applications where power regulation and space optimization are critical. Machine tool core and coil transformers feature welded cores to deliver outstanding performance, long life, and quiet operation.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Machine Tool

GO Schedule

TQ

Specifications

Phase

1

PriVoltage

208/277/380

SecVoltage

115/95

KVA

0.05 KVA

Coil Material

CU

TempRise

55.0 °C

ElecShield

N

Sub Type

Machine Tool Terminal Blk

Frequency

50 Hz

FrameSize

6150

TempClass

105.0 °C

AmbTemp

40.0 °C

InsulSys

CLASSA

KFactor

K1

Enclosure Type

None

PriRatingType

8

SecRatingType

8

Outline

303B947AAP06150

TransType

IP

Classifications

UL

Yes

cUL

Yes