Alternate Catalog No. : XT2HU3060CFF000XXX
Catalog No. : 1SDA102087R1
Description: XT2H 125 E.DIP LIG 060 3p UL
UPC: 8056221021302
C.BREAKER TMAX XT2H 125 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 60 A
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip DIP LIG |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT2 |
|
Extended Product Type |
XT2H 125 Ekip Dip LIG In60A 3p FF UL/CSA |
|
Standards |
UL |
|
Rated Current |
60 A |
|
Interruption Rating |
H (65kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |