Catalog No. : MEPKR1DH1DQRZ
Description: MTR SKT 1-200A 4TRM SML HBCPL T/B
UPC: 783164491890
METER SOCKET – (1) 200A 600V 1P3W N3R G90 TRIPLEX GRD SML HUB COVER PLT 4-TERMINAL TOP /BOT FED
View More
View Less
For more info visit:
midwestelectric.com
Descriptors
|
Category |
Single Socket Metering |
Specifications
|
Phase |
1 |
|
Voltage |
600 |
|
Amps |
200 |
|
Hub Type |
Small Hub Cover Plate |
|
# of Terminals |
4 |
|
Lever Bypass |
No |
|
Horned Bypass |
No |
|
Socket Type |
Ringless |
|
Enclosure Type |
N3R |
|
Metal Type |
G90 Steel |
|
Overhead/ Underground Line Feed |
Top/Bottom |
|
Wire Range (Cu/Al) |
#8 - 350MCM |
|
Triplex Ground |
No |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.