Catalog No. : SMDP394-9-5
Description: WIRE MKR PLUS WH: 5 (CD/250)AWG12-4
UPC: 786209901019
SMD Series PLUS Vinyl Sleeve Marker on a Compact Disc - Closed Spring-Action, Recommended Wire Diameter foruse with RG6 and RG59 Coaxial Cable, Wire Range 12-4AWG, Color White, Legend 5, Packaging Compact Disc
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Slip on wire marker |
Specifications
|
Material |
Vinyl |
|
Background Color |
White |
|
Legend |
5 |
|
Legend Color |
Black |
Classifications
|
Brand Name |
EZ-Code |
Dimensions
|
Wire Size |
12-4 AWG |
ETIM Classification
ETIM
EC001530 Cable coding system
|
Model |
Other |
|
Material |
Plastic |
|
Colour |
White |
|
Imprint |
Numbers |
|
Transparent |
N |
Documents/Support Tools
|
Sales Drawing |